[2010.09.09 18:43:50] [0000m.00s.093ms] [0] WELCOME
[2010.09.09 18:43:50] [0000m.00s.109ms] [1] iCDB Server ver.1.009, ubDiQQ9snidtGpRfU+XMOQ, build:403588 created 2010-05-25 11:54:37, sources stamp:ubDiQQ9snidtGpRfU+XMOQ
[2010.09.09 18:43:50] [0000m.00s.109ms] [1] Copyright 2010 Mentor Graphics Corporation. All Rights Reserved.
[2010.09.09 18:43:50] [0000m.00s.109ms] [1] Base flow version [7.9]
[2010.09.09 18:43:50] [0000m.00s.109ms] [1] GBS Install Id [14834], Flow Id [PADS 9.2], Full Flow Name [PADS 9.2], Exact Access Date [May 1 2010]
[2010.09.09 18:43:50] [0000m.00s.124ms] [1] Machine [BPaull-LT]  User [bill]  PID [8008]
[2010.09.09 18:43:50] [0000m.00s.124ms] [1] Operating system [Microsoft Windows 7 Business Edition, 32-bit (build 7600)]
[2010.09.09 18:43:50] [0000m.00s.124ms] [1] Current working dir [C:\perforce\hardware\CAD_Board_Files\EM35X_Master\Schematic\EM35X_MASTER_08202010]
[2010.09.09 18:43:50] [0000m.00s.124ms] [1] PATH [C:\MentorGraphics\9.2PADS\SDD_HOME\wv\win32\bin;C:\Program Files\Ember\xIDE_EM250\SIF\bin;C:\MentorGraphics\9.2PADS\SDD_HOME\common\win32\bin;C:\MentorGraphics\9.2PADS\SDD_HOME\common\win32\lib;C:\Program Files\Ember\ISA3 Utilities\bin;C:\Windows\system32;C:\Windows;C:\Windows\System32\Wbem;C:\Windows\System32\WindowsPowerShell\v1.0\;C:\Program Files\ThinkPad\Bluetooth Software\;C:\Program Files\Common Files\Lenovo;C:\Program Files\Common Files\Ulead Systems\MPEG;C:\Program Files\Lenovo\Access Connections\;C:\Program Files\Lenovo\Client Security Solution;C:\Program Files\Perforce;C:/MentorGraphics/9.2PADS/MGC_HOME.ixn/bin;C:/MentorGraphics/9.2PADS/MGC_HOME.ixn/lib;C:\MentorGraphics\9.2PADS\MGC_HOME.ixn\bin;C:\MentorGraphics\9.2PADS\MGC_HOME.ixn\lib;C:\Cadence\PSD_14.2\tools\Capture;C:\Cadence\PSD_14.2\tools\bin;C:\Cadence\PSD_14.2\tools\jre\bin;C:\Cadence\PSD_14.2\tools\fet\bin;C:\Program Files\Intel\WiFi\bin\;C:\Program Files\Common Files\Intel\WirelessCommon\;C:\Program Files\QuickTime\QTSystem\;C:\Program Files\Perforce\Server;C:\MentorGraphics\9.2PADS\SDD_HOME\common\win32\lib;C:\Program Files\ATMEL Corporation\AT91-ISP v1.12\SAM-BA v2.8;C:\Program Files\ATMEL Corporation\AT91-ISP v1.12\Library\]
[2010.09.09 18:43:50] [0000m.00s.124ms] [1] SDD_HOME [C:\MentorGraphics\9.2PADS\SDD_HOME] on file system [NTFS]
[2010.09.09 18:43:50] [0000m.00s.124ms] [1] SDD_PLATFORM [win32]
[2010.09.09 18:43:50] [0000m.00s.124ms] [1] Local iCDB working dir [C:\PADS Projects\iCDB] on file system [NTFS]
[2010.09.09 18:43:50] [0000m.00s.124ms] [2] S: Loading config files
[2010.09.09 18:43:50] [0000m.00s.124ms] [1] Config: WARNING: Could not open config file [C:\perforce\hardware\CAD_Board_Files\EM35X_Master\Schematic\EM35X_MASTER_08202010\database\cdbsvr\Server.cfg]
[2010.09.09 18:43:50] [0000m.00s.124ms] [3] S: Config loaded
[2010.09.09 18:43:50] [0000m.00s.187ms] [0] S: Project path [C:\perforce\hardware\CAD_Board_Files\EM35X_Master\Schematic\EM35X_MASTER_08202010\database] on file system [NTFS]
[2010.09.09 18:43:50] [0000m.00s.187ms] [0] S: Single-user mode (auto)
[2010.09.09 18:43:50] [0000m.00s.187ms] [0] S: Event polling mode autodetection
[2010.09.09 18:43:50] [0000m.00s.187ms] [0] S: Started up automatically by iCDB Client: BPaull-LT:bill:7696
[2010.09.09 18:43:50] [0000m.00s.187ms] [0] S: Auto close mode
[2010.09.09 18:43:50] [0000m.00s.187ms] [0] S: Database ID [8c97-2858-c910-0a01-04c2-d7c4-4c2d-7c40-95b0-9f70-ff0d-598a]
[2010.09.09 18:43:50] [0000m.00s.187ms] [0] S: START
[2010.09.09 18:43:50] [0000m.00s.187ms] [0] S: Server startup lock file created
[2010.09.09 18:43:50] [0000m.00s.187ms] [0] S: Listening for client connections on port [10000]
[2010.09.09 18:43:50] [0000m.00s.187ms] [0] S: Server network ID [BPaull-LT:192.168.81.117,BPaull-LT,BPaull-LT.hq.ember.com:10000]
[2010.09.09 18:43:50] [0000m.00s.187ms] [0] S: Server GUID [ab9c-7ba1-507d-4653-6236-98ca-2369-8c40-5660-9f20-ff70-698a]
[2010.09.09 18:43:50] [0000m.00s.187ms] [0] S: Project GUID [8c97-2858-c910-0a01-04c2-d7c4-4c2d-7c40-95b0-9f70-ff0d-598a]
[2010.09.09 18:43:50] [0000m.00s.187ms] [0] S: Wrote data to server address file
[2010.09.09 18:43:50] [0000m.00s.187ms] [0] S: Server startup lock file removed
[2010.09.09 18:43:50] [0000m.00s.234ms] [0] S: Plugins loaded: [PIM] [ENetGen70] 
[2010.09.09 18:43:50] [0000m.00s.234ms] [0] S: Local disc access time: 46 us
[2010.09.09 18:43:50] [0000m.00s.234ms] [0] S: File server access time: 51 us
[2010.09.09 18:43:50] [0000m.00s.234ms] [0] SingleFile: [0000-0000-0000-0000] SFI header version check [1008] [1008]
[2010.09.09 18:43:50] [0000m.00s.234ms] [0] SingleFile: [0000-0000-0000-0000] SFI header version check [1008] [1008]
[2010.09.09 18:43:50] [0000m.00s.234ms] [0] SingleFile: [161b-8f9d-f55a-dfdb] SFI version check [1008] [1008]
[2010.09.09 18:43:50] [0000m.00s.249ms] [0] iCDB Server PI: Server & plugin session [902]
[2010.09.09 18:43:50] [0000m.00s.249ms] [0] iCDB Server PI: Opening database [C:\perforce\hardware\CAD_Board_Files\EM35X_Master\Schematic\EM35X_MASTER_08202010\database]
[2010.09.09 18:43:50] [0000m.00s.249ms] [0] iCDB Server PI: Database [C:\perforce\hardware\CAD_Board_Files\EM35X_Master\Schematic\EM35X_MASTER_08202010\database] opened
[2010.09.09 18:43:50] [0000m.00s.249ms] [0] iCDB Server PI: Checking existence of constraint definitions
[2010.09.09 18:43:50] [0000m.00s.249ms] [0] iCDB Server PI: Checking constraint definitions version
[2010.09.09 18:43:50] [0000m.00s.280ms] [1] iCDB Database: Constraint definitions version [ce_ee.cns=7.9.6] up to date
[2010.09.09 18:43:50] [0000m.00s.280ms] [0] iCDB Server PI: Initializing plugins
[2010.09.09 18:43:50] [0000m.00s.280ms] [0] iCDB Server PI: Plugins initialized
[2010.09.09 18:43:50] [0000m.00s.280ms] [0] S: iCDB database loaded
[2010.09.09 18:43:50] [0000m.00s.296ms] [0] S: Starting threads
[2010.09.09 18:43:50] [0000m.00s.296ms] [0] BT: Listening for broadcast messages on port [10000]
[2010.09.09 18:43:50] [0000m.00s.296ms] [1] CMT: There are no clients - waiting [10 seconds]
[2010.09.09 18:43:50] [0000m.00s.296ms] [0] IT: Session [903] for host [BPaull-LT] user [bill] with process ID [7696] created
[2010.09.09 18:43:50] [0000m.00s.296ms] [1] SCL: WARNING: Could not find client [903] stat data
[2010.09.09 18:43:50] [0000m.00s.296ms] [1] SC[903]: Registered sub-client [DxD] with ID [1] for session ID [903] host [BPaull-LT] user [bill] process ID [7696]
[2010.09.09 18:43:50] [0000m.00s.312ms] [1] SC[903]: Registered sub-client [TransactionRollbackSubClient] with ID [2] for session ID [903] host [BPaull-LT] user [bill] process ID [7696]
[2010.09.09 18:43:50] [0000m.00s.327ms] [1] SC[903]: Registered sub-client [xprob] with ID [3] for session ID [903] host [BPaull-LT] user [bill] process ID [7696]
[2010.09.09 18:43:50] [0000m.00s.405ms] [1] CMT: There are [1] clients now
[2010.09.09 18:43:52] [0000m.01s.872ms] [1] SC[903]: Registered sub-client [SelectionHolder] with ID [4] for session ID [903] host [BPaull-LT] user [bill] process ID [7696]
[2010.09.09 18:43:52] [0000m.02s.386ms] [1] SC[903]: Registered sub-client [HdlProject] with ID [5] for session ID [903] host [BPaull-LT] user [bill] process ID [7696]
[2010.09.09 18:43:52] [0000m.02s.418ms] [1] SC[903]: Registered sub-client [Navigator] with ID [6] for session ID [903] host [BPaull-LT] user [bill] process ID [7696]
[2010.09.09 18:43:52] [0000m.02s.433ms] [1] SC[903]: Registered sub-client [OutputWindow] with ID [7] for session ID [903] host [BPaull-LT] user [bill] process ID [7696]
[2010.09.09 18:43:52] [0000m.02s.433ms] [1] SC[903]: Registered sub-client [PlaceDevice] with ID [8] for session ID [903] host [BPaull-LT] user [bill] process ID [7696]
[2010.09.09 18:43:52] [0000m.02s.636ms] [1] SC[903]: Registered sub-client [SAE] with ID [9] for session ID [903] host [BPaull-LT] user [bill] process ID [7696]
[2010.09.09 18:43:52] [0000m.02s.652ms] [1] SC[903]: Registered sub-client [DxConstraints] with ID [10] for session ID [903] host [BPaull-LT] user [bill] process ID [7696]
[2010.09.09 18:43:52] [0000m.02s.652ms] [1] SC[903]: Registered sub-client [ICE] with ID [11] for session ID [903] host [BPaull-LT] user [bill] process ID [7696]
[2010.09.09 18:43:52] [0000m.02s.683ms] [1] SC[903]: Registered sub-client [SheetConnectorsCacheDxD:8868] with ID [12] for session ID [903] host [BPaull-LT] user [bill] process ID [7696]
[2010.09.09 18:43:52] [0000m.02s.683ms] [1] SC[903]: Registered sub-client [NetsNamesCollectorDxD:7363] with ID [13] for session ID [903] host [BPaull-LT] user [bill] process ID [7696]
[2010.09.09 18:43:53] [0000m.02s.714ms] [1] SC[903]: Registered sub-client [DxDbSearch] with ID [14] for session ID [903] host [BPaull-LT] user [bill] process ID [7696]
[2010.09.09 18:44:20] [0000m.29s.936ms] [0] DFAMT: File server access time: 106 us
[2010.09.09 20:28:27] [0104m.37s.142ms] [1] SC[903]: UnRegistered sub-client [ICE] with ID [11] for session ID [903] host [BPaull-LT] user [bill] process ID [7696]
[2010.09.09 20:28:27] [0104m.37s.168ms] [1] SC[903]: UnRegistered sub-client [SelectionHolder] with ID [4] for session ID [903] host [BPaull-LT] user [bill] process ID [7696]
[2010.09.09 20:28:27] [0104m.37s.170ms] [1] SC[903]: UnRegistered sub-client [SheetConnectorsCacheDxD:8868] with ID [12] for session ID [903] host [BPaull-LT] user [bill] process ID [7696]
[2010.09.09 20:28:27] [0104m.37s.170ms] [1] SC[903]: UnRegistered sub-client [NetsNamesCollectorDxD:7363] with ID [13] for session ID [903] host [BPaull-LT] user [bill] process ID [7696]
[2010.09.09 20:28:27] [0104m.37s.222ms] [1] SC[903]: Registered sub-client [DxDesigner] with ID [15] for session ID [903] host [BPaull-LT] user [bill] process ID [7696]
[2010.09.09 20:28:27] [0104m.37s.252ms] [1] iCDB Storage Server: Backup queued: NetSubClientData[ClientData[ClientNetAddress[BPaull-LT] # ClientUserName[bill] # ClientProcessID[7696] # SessionID[903]] # SubClientData[SubClientName[DxDesigner] # SubClientID[15]]] ProjectPath[C:\perforce\hardware\CAD_Board_Files\EM35X_Master\Schematic\EM35X_MASTER_08202010\database] BackupPath[C:\perforce\hardware\CAD_Board_Files\EM35X_Master\Schematic\EM35X_MASTER_08202010\AutoBackup\1284078507\database] WithLogFiles[1] Overwrite[0]
[2010.09.09 20:28:28] [0104m.38s.435ms] [1] SC[903]: UnRegistered sub-client [DxDesigner] with ID [15] for session ID [903] host [BPaull-LT] user [bill] process ID [7696]
[2010.09.09 20:28:28] [0104m.38s.493ms] [1] SC[903]: UnRegistered sub-client [TransactionRollbackSubClient] with ID [2] for session ID [903] host [BPaull-LT] user [bill] process ID [7696]
[2010.09.09 20:28:28] [0104m.38s.495ms] [1] SC[903]: UnRegistered sub-client [DxD] with ID [1] for session ID [903] host [BPaull-LT] user [bill] process ID [7696]
[2010.09.09 20:28:28] [0104m.38s.524ms] [1] SC[903]: UnRegistered sub-client [xprob] with ID [3] for session ID [903] host [BPaull-LT] user [bill] process ID [7696]
[2010.09.09 20:28:28] [0104m.38s.662ms] [1] iCDB Storage Server Backup Thread: Backup done: NetSubClientData[ClientData[ClientNetAddress[BPaull-LT] # ClientUserName[bill] # ClientProcessID[7696] # SessionID[903]] # SubClientData[SubClientName[DxDesigner] # SubClientID[15]]] BackupPath[C:\perforce\hardware\CAD_Board_Files\EM35X_Master\Schematic\EM35X_MASTER_08202010\AutoBackup\1284078507] WithLogFiles[1] Overwrite[0]
[2010.09.09 20:28:29] [0104m.38s.869ms] [1] SC[903]: UnRegistered sub-client [SAE] with ID [9] for session ID [903] host [BPaull-LT] user [bill] process ID [7696]
[2010.09.09 20:28:29] [0104m.38s.869ms] [1] SC[903]: UnRegistered sub-client [Navigator] with ID [6] for session ID [903] host [BPaull-LT] user [bill] process ID [7696]
[2010.09.09 20:28:29] [0104m.38s.870ms] [1] SC[903]: UnRegistered sub-client [OutputWindow] with ID [7] for session ID [903] host [BPaull-LT] user [bill] process ID [7696]
[2010.09.09 20:28:29] [0104m.38s.885ms] [1] SC[903]: UnRegistered sub-client [DxDbSearch] with ID [14] for session ID [903] host [BPaull-LT] user [bill] process ID [7696]
[2010.09.09 20:28:29] [0104m.38s.937ms] [1] SC[903]: UnRegistered sub-client [PlaceDevice] with ID [8] for session ID [903] host [BPaull-LT] user [bill] process ID [7696]
[2010.09.09 20:28:29] [0104m.38s.947ms] [1] SC[903]: UnRegistered sub-client [DxConstraints] with ID [10] for session ID [903] host [BPaull-LT] user [bill] process ID [7696]
[2010.09.09 20:28:29] [0104m.39s.016ms] [1] SC[903]: UnRegistered sub-client [HdlProject] with ID [5] for session ID [903] host [BPaull-LT] user [bill] process ID [7696]
[2010.09.09 20:28:29] [0104m.39s.048ms] [1] CMT: Removed client [903]
[2010.09.09 20:28:29] [0104m.39s.048ms] [1] CMT: There are no clients left - waiting [1 seconds]
[2010.09.09 20:28:31] [0104m.40s.748ms] [0] CMT: Starting server auto-close
[2010.09.09 20:28:31] [0104m.40s.823ms] [0] S: Closing server
[2010.09.09 20:28:31] [0104m.40s.882ms] [0] iCDB Server PI: Closing plugins
[2010.09.09 20:28:31] [0104m.40s.895ms] [0] iCDB Server PI: Plugins closed
[2010.09.09 20:28:31] [0104m.40s.895ms] [0] iCDB Server PI: Unloading database
[2010.09.09 20:28:31] [0104m.40s.895ms] [0] iCDB Server PI: Saving storage
[2010.09.09 20:28:31] [0104m.40s.895ms] [0] iCDB Server PI: Closing database
[2010.09.09 20:28:31] [0104m.40s.895ms] [1] iCDB Server PI: Stats: Database defragmentation: max[1] avg[1] holes[0%] data[99%]
[2010.09.09 20:28:31] [0104m.40s.895ms] [1] iCDB Server PI: Stats: Database file size [248880] bytes
[2010.09.09 20:28:31] [0104m.40s.904ms] [0] iCDB Server PI: Database closed
[2010.09.09 20:28:31] [0104m.40s.904ms] [1] iCDB Server PI: Stats: Total iCDB execution time: [0] ticks
[2010.09.09 20:28:31] [0104m.40s.904ms] [1] iCDB Server PI: Stats: Total iCDB execution time: [0] microseconds
[2010.09.09 20:28:31] [0104m.40s.904ms] [1] iCDB Server PI: Stats: Total iCDB commands count: [0]
[2010.09.09 20:28:31] [0104m.41s.024ms] [0] S: STOP
